EG6472-001 | SFP-S-S1
Base Product: SFP
- Available in:
- Asia
- Australia/New Zealand
- Latin America
- North America
Fiber Optic Easy Faceplate, SC/UPC
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
Product Type | Fiber wall outlet |
Product Series | SFP |
General Specifications
Color | White |
Cover Type | Snap-on cover |
Interface Type | SC/UPC |
Mounting | Wall mount |
Total Ports, quantity | 1 |
Dimensions
Height | 98.044 mm | 3.86 in |
Width | 50.038 mm | 1.97 in |
Depth | 20.066 mm | 0.79 in |
Material Specifications
Material Type | LSZH thermoplastic |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
Product Type | Fiber wall outlet |
Product Series | SFP |
General Specifications
Color | White |
Cover Type | Snap-on cover |
Interface Type | SC/UPC |
Mounting | Wall mount |
Total Ports, quantity | 1 |
Dimensions
Height | 98.044 mm | 3.86 in |
Width | 50.038 mm | 1.97 in |
Depth | 20.066 mm | 0.79 in |
Material Specifications
Material Type | LSZH thermoplastic |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse