EG6473-001 | SFP-S-S2
Base Product: SFP
- Available in:
- Asia
- Australia/New Zealand
- Latin America
- North America
Fiber Optic Easy Faceplate, SC/APC
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
| Product Type | Fiber wall outlet |
| Product Series | SFP |
General Specifications
| Color | White |
| Cover Type | Snap-on cover |
| Interface Type | SC/APC |
| Mounting | Wall mount |
| Total Ports, quantity | 1 |
Dimensions
| Height | 98.044 mm | 3.86 in |
| Width | 50.038 mm | 1.97 in |
| Depth | 20.066 mm | 0.79 in |
Material Specifications
| Material Type | LSZH thermoplastic |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
| Product Type | Fiber wall outlet |
| Product Series | SFP |
General Specifications
| Color | White |
| Cover Type | Snap-on cover |
| Interface Type | SC/APC |
| Mounting | Wall mount |
| Total Ports, quantity | 1 |
Dimensions
| Height | 98.044 mm | 3.86 in |
| Width | 50.038 mm | 1.97 in |
| Depth | 20.066 mm | 0.79 in |
Material Specifications
| Material Type | LSZH thermoplastic |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
