Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
HFTP Customer premises fiber wall outlet, LC/APC, two pigtails, one duplex adapter
Features and Benefits
- Compact fiber wall outlet for use at the final fiber termination point in the customer premises
- Can be wall mounted and mounted on wall boxes with fixation points of 60mm
- Direct termination with field installable connectors
- Laser safe with in-built individual shutters
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber wall outlet |
| Product Series | HFTP |
| Minimum Order Quantity | 300 |
General Specifications
| Color | White |
| Cover Type | Screw-on |
| Interface Type | LC/APC |
| Mounting | Wall mount |
| Total Ports, quantity | 2 |
Dimensions
| Height | 105.41 mm | 4.15 in |
| Width | 82.55 mm | 3.25 in |
| Depth | 23.876 mm | 0.94 in |
Outline Drawing
| Click on image to enlarge. |
Material Specifications
| Material Type | LSZH thermoplastic |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 10 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber wall outlet |
| Product Series | HFTP |
| Minimum Order Quantity | 300 |
General Specifications
| Color | White |
| Cover Type | Screw-on |
| Interface Type | LC/APC |
| Mounting | Wall mount |
| Total Ports, quantity | 2 |
Dimensions
| Height | 105.41 mm | 4.15 in |
| Width | 82.55 mm | 3.25 in |
| Depth | 23.876 mm | 0.94 in |
Outline Drawing
| Click on image to enlarge. |
Material Specifications
| Material Type | LSZH thermoplastic |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 10 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
