COWO Customer Wall Outlet, 2 LC/APC ports, no pigtails
Features and Benefits
- Allows easy and unobtrusive termination of fiber optic cables in an office, home or communications room
- Very flat design, mounts on a standard flush mount electrical outlet
- Possibility to invert the adapter in the holder to prevent disconnection when pulling the patch cords
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber wall outlet |
| Product Series | COWO |
General Specifications
| Color | White |
| Cover Type | Hinged with latches |
| Interface Type | LC/APC |
| Lock Type | Lead-wire seal | Screw |
| Mounting | Wall mount |
| Splices Included, quantity | 0 |
| Total Ports, quantity | 2 |
Dimensions
| Height | 115.062 mm | 4.53 in |
| Width | 80.01 mm | 3.15 in |
| Depth | 24.384 mm | 0.96 in |
Outline Drawing
| Click on image to enlarge. |
Material Specifications
| Material Type | LSZH thermoplastic |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber wall outlet |
| Product Series | COWO |
General Specifications
| Color | White |
| Cover Type | Hinged with latches |
| Interface Type | LC/APC |
| Lock Type | Lead-wire seal | Screw |
| Mounting | Wall mount |
| Splices Included, quantity | 0 |
| Total Ports, quantity | 2 |
Dimensions
| Height | 115.062 mm | 4.53 in |
| Width | 80.01 mm | 3.15 in |
| Depth | 24.384 mm | 0.96 in |
Outline Drawing
| Click on image to enlarge. |
Material Specifications
| Material Type | LSZH thermoplastic |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
