Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
1-1116697-3
- Available in:
- Asia
- Australia/New Zealand
- EMEA
SL Series Surface Mount Modular Jack Box, 1 port, unloaded, Alpine white
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Box |
| Product Series | SL Series |
General Specifications
| Application | Used with SL Series outlets |
| Color | Alpine white |
| Mounting | Surface |
| Outlet Orientation | Flat |
| Total Ports, quantity | 1 |
Dimensions
| Height | 32.2 mm | 1.268 in |
| Width | 42.5 mm | 1.673 in |
| Depth | 65.25 mm | 2.569 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | NETCONNECT® |
| Product Type | Box |
| Product Series | SL Series |
General Specifications
| Application | Used with SL Series outlets |
| Color | Alpine white |
| Mounting | Surface |
| Outlet Orientation | Flat |
| Total Ports, quantity | 1 |
Dimensions
| Height | 32.2 mm | 1.268 in |
| Width | 42.5 mm | 1.673 in |
| Depth | 65.25 mm | 2.569 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
