Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
1-1671163-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Consolidation Point Enclosure, 4-port, twist/SL jack
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Enclosure |
General Specifications
| Cable Entry Location | Front | Rear |
| Color | Black |
| Front Cover Type | Hinged, with quick knob |
| Mounting | Wall mount |
Dimensions
| Width | 114.5 mm | 4.508 in |
| Depth | 243 mm | 9.567 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Enclosure |
General Specifications
| Cable Entry Location | Front | Rear |
| Color | Black |
| Front Cover Type | Hinged, with quick knob |
| Mounting | Wall mount |
Dimensions
| Width | 114.5 mm | 4.508 in |
| Depth | 243 mm | 9.567 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse
