Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
107952483 | M104SMB-A-DC-246
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Surface-Mount Box, four port ivory
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Surface mount box |
General Specifications
| Application | Used with one to four M Series modular information outlet |
| Color | Ivory |
| Mounting | Surface |
| Total Ports, quantity | 4 |
Dimensions
| Height | 99.57 mm | 3.92 in |
| Width | 71.88 mm | 2.83 in |
| Depth | 30.48 mm | 1.2 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.091 kg | 0.2 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Surface mount box |
General Specifications
| Application | Used with one to four M Series modular information outlet |
| Color | Ivory |
| Mounting | Surface |
| Total Ports, quantity | 4 |
Dimensions
| Height | 99.57 mm | 3.92 in |
| Width | 71.88 mm | 2.83 in |
| Depth | 30.48 mm | 1.2 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.091 kg | 0.2 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
