Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
107992927 | M40A1-B-262
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M40 Surface Mount Box
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Surface mount box |
General Specifications
| Application | Support a copper/fiber intergrated environment |
| Color | White |
| Mounting | Surface |
Dimensions
| Height | 174.75 mm | 6.88 in |
| Width | 5.79 mm | 0.228 in |
| Depth | 43.18 mm | 1.7 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.318 kg | 0.7 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Surface mount box |
General Specifications
| Application | Support a copper/fiber intergrated environment |
| Color | White |
| Mounting | Surface |
Dimensions
| Height | 174.75 mm | 6.88 in |
| Width | 5.79 mm | 0.228 in |
| Depth | 43.18 mm | 1.7 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.318 kg | 0.7 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
