Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
108482845 | M36CPP DATA
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M36CPP Type Zone Box, thirty-six port
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Zone box |
General Specifications
| Application | Provide for the distribution of data and telecommunication signals |
| Mounting | Surface |
| Total Ports, quantity | 36 |
Dimensions
| Height | 485.65 mm | 19.12 in |
| Width | 359.16 mm | 14.14 in |
| Depth | 46.23 mm | 1.82 in |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 6.219 kg | 13.71 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Zone box |
General Specifications
| Application | Provide for the distribution of data and telecommunication signals |
| Mounting | Surface |
| Total Ports, quantity | 36 |
Dimensions
| Height | 485.65 mm | 19.12 in |
| Width | 359.16 mm | 14.14 in |
| Depth | 46.23 mm | 1.82 in |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 6.219 kg | 13.71 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
