1479322-1
- Available in:
- Asia
- Latin America
- North America
Floor Enclosure, passive, center feed, dual support, consolidation point modules
Specifications
Product classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Box |
General Specifications
Growth Configuration | Unloaded |
Modules, quantity | 8 |
Mounting | Floor |
Dimensions
Height | 355.6 mm | 14 in |
Width | 457.2 mm | 18 in |
Depth | 71.63 mm | 2.82 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Box |
General Specifications
Growth Configuration | Unloaded |
Modules, quantity | 8 |
Mounting | Floor |
Dimensions
Height | 355.6 mm | 14 in |
Width | 457.2 mm | 18 in |
Depth | 71.63 mm | 2.82 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse