1479358-3
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
Universal Surface Mount Outlet, 12 port, white
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Portfolio | NETCONNECT® |
| Product Type | Outlet |
| Product Series | SL Series |
General Specifications
| ANSI/TIA Category | 6 |
| Application | Used with SL Series outlets |
| Color | White |
| Mounting | Surface |
| Outlet Orientation | Flat |
| Port Marking Type | Label |
| Total Ports, quantity | 12 |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Portfolio | NETCONNECT® |
| Product Type | Outlet |
| Product Series | SL Series |
General Specifications
| ANSI/TIA Category | 6 |
| Application | Used with SL Series outlets |
| Color | White |
| Mounting | Surface |
| Outlet Orientation | Flat |
| Port Marking Type | Label |
| Total Ports, quantity | 12 |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
