1903738-1
- Available in:
- Asia
- Australia/New Zealand
EHR Series Surface Mount Category 5e Office Box, 4 ports, loaded, white
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand |
| Portfolio | NETCONNECT® |
| Product Type | Box |
| Product Series | EHR Series |
General Specifications
| Application | Used with EHR Series outlets |
| Color | White |
| Mounting | Surface |
| Outlet Orientation | Flat |
| Total Ports, quantity | 4 |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand |
| Portfolio | NETCONNECT® |
| Product Type | Box |
| Product Series | EHR Series |
General Specifications
| Application | Used with EHR Series outlets |
| Color | White |
| Mounting | Surface |
| Outlet Orientation | Flat |
| Total Ports, quantity | 4 |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
