2-1671163-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Consolidation Point Enclosure, 12-Port, with cover, unloaded, black
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Enclosure |
General Specifications
Cable Entry Location | Front | Rear |
Color | Black |
Front Cover Type | Hinged, with quick knob |
Mounting | Wall mount |
Dimensions
Height | 40 mm | 1.575 in |
Width | 240 mm | 9.449 in |
Depth | 243 mm | 9.567 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Enclosure |
General Specifications
Cable Entry Location | Front | Rear |
Color | Black |
Front Cover Type | Hinged, with quick knob |
Mounting | Wall mount |
Dimensions
Height | 40 mm | 1.575 in |
Width | 240 mm | 9.449 in |
Depth | 243 mm | 9.567 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse