2153216-6
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
MiniPod, category 6, 6 port, unloaded with angled adapters, unshielded
Features and Benefits
- Improved speed of redeployment in the workplace through rapid mechanism
- Simplified cabling of raised floor spaces and ideal for high density environments
- Ideal to be terminated at an early stage in the building works
- Designed for use with all standard flexible conduit systems
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular jack enclosure |
| Product Series | MiniPod |
General Specifications
| ANSI/TIA Category | 6 |
| Application | Used with KJ Series outlets |
| Cable Entry Location | Side |
| Color | Black |
| Conduit Fitting Size | 32.1 mm | 1.264 in |
| Integrated Dust Cover Type | Sliding |
| Mounting | Surface |
| Outlet Orientation | Flat |
| Total Ports, quantity | 6 |
Dimensions
| Height | 85 mm | 3.346 in |
| Width | 195 mm | 7.677 in |
| Depth | 55 mm | 2.165 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Included | Angled Keystone Adaptor (3) | Clear Label Window (3) | Label Insert (3) | MiniPod Subassembly (1) | Mounting screw (1) |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Modular jack enclosure |
| Product Series | MiniPod |
General Specifications
| ANSI/TIA Category | 6 |
| Application | Used with KJ Series outlets |
| Cable Entry Location | Side |
| Color | Black |
| Conduit Fitting Size | 32.1 mm | 1.264 in |
| Integrated Dust Cover Type | Sliding |
| Mounting | Surface |
| Outlet Orientation | Flat |
| Total Ports, quantity | 6 |
Dimensions
| Height | 85 mm | 3.346 in |
| Width | 195 mm | 7.677 in |
| Depth | 55 mm | 2.165 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) |
Environmental Specifications
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Included | Angled Keystone Adaptor (3) | Clear Label Window (3) | Label Insert (3) | MiniPod Subassembly (1) | Mounting screw (1) |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
