557366-1
- Available in:
- Asia
- Latin America
- North America
Surface Mounted Outlet Box, 8 port, light almond
Specifications
Specifications
Product classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Box |
General Specifications
Application | Used with SX Series outlets |
Color | Light almond |
Mounting | Surface |
Outlet Orientation | Flat |
Total Ports, quantity | 8 |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
Packaging quantity | 1 |
Product classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Box |
General Specifications
Application | Used with SX Series outlets |
Color | Light almond |
Mounting | Surface |
Outlet Orientation | Flat |
Total Ports, quantity | 8 |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse