Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
LSA-PLUS® Distribution Box, 30-pair, unequipped, gray
Regional Availability | Australia/New Zealand |
Product Type | Surface mount box |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
Mounting | Wall mount |
Environmental Space | Indoor |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Australia/New Zealand |
Product Type | Surface mount box |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
Mounting | Wall mount |
Environmental Space | Indoor |
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |