700016496 | M224CPN-270
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
M224 Type Zone Box Cover, gray
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Zone box |
General Specifications
| Application | Provide for the distribution of data and telecommunication signals |
| Color | Gray |
| Mounting | Surface |
Dimensions
| Height | 308.36 mm | 12.14 in |
| Width | 214.63 mm | 8.45 in |
| Depth | 36.58 mm | 1.44 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.907 kg | 2 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Zone box |
General Specifications
| Application | Provide for the distribution of data and telecommunication signals |
| Color | Gray |
| Mounting | Surface |
Dimensions
| Height | 308.36 mm | 12.14 in |
| Width | 214.63 mm | 8.45 in |
| Depth | 36.58 mm | 1.44 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.907 kg | 2 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
