760060459 | RFE-WF-07A
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Raised Floor Enclosure, Wide Flange, 24"W x 24"L x 7"D
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Box |
| Product Series | RFE |
General Specifications
| Application | Configured with two pairs of brackets providing 3U of rack space per pair |
| Color | Silver |
Dimensions
| Height | 609.6 mm | 24 in |
| Width | 609.6 mm | 24 in |
| Depth | 177.8 mm | 7 in |
Material Specifications
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Plenum |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Box |
| Product Series | RFE |
General Specifications
| Application | Configured with two pairs of brackets providing 3U of rack space per pair |
| Color | Silver |
Dimensions
| Height | 609.6 mm | 24 in |
| Width | 609.6 mm | 24 in |
| Depth | 177.8 mm | 7 in |
Material Specifications
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Plenum |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
