760060483 | RFE-WF-07B
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Raised Floor Enclosure, Wide Flange, 24"W x 24"L x 7"D with mount for management bracket
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Box |
Product Series | RFE |
General Specifications
Application | Configured with two pairs of brackets providing 3U of rack space per pair |
Color | Silver |
Dimensions
Height | 609.6 mm | 24 in |
Width | 609.6 mm | 24 in |
Depth | 177.8 mm | 7 in |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Plenum |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Box |
Product Series | RFE |
General Specifications
Application | Configured with two pairs of brackets providing 3U of rack space per pair |
Color | Silver |
Dimensions
Height | 609.6 mm | 24 in |
Width | 609.6 mm | 24 in |
Depth | 177.8 mm | 7 in |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Plenum |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse