760080820 | MIB-2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
2 Port Industrial Box
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Surface mount box |
General Specifications
| ANSI/TIA Category | 5e | 6 | 6A |
| Application | Provides sealed copper connectivity |
| Color | Gray |
| Mounting | Surface |
| Total Ports, quantity | 1 |
Dimensions
| Height | 119.38 mm | 4.7 in |
| Width | 78.74 mm | 3.1 in |
| Depth | 82.55 mm | 3.25 in |
| Plug Diameter | 29.21 mm | 1.15 in |
| Receptacle Opening | 27.94 mm | 1.1 in |
Material Specifications
| Material Type | Aluminum |
Environmental Specifications
| Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP65 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.544 kg | 1.2 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Surface mount box |
General Specifications
| ANSI/TIA Category | 5e | 6 | 6A |
| Application | Provides sealed copper connectivity |
| Color | Gray |
| Mounting | Surface |
| Total Ports, quantity | 1 |
Dimensions
| Height | 119.38 mm | 4.7 in |
| Width | 78.74 mm | 3.1 in |
| Depth | 82.55 mm | 3.25 in |
| Plug Diameter | 29.21 mm | 1.15 in |
| Receptacle Opening | 27.94 mm | 1.1 in |
Material Specifications
| Material Type | Aluminum |
Environmental Specifications
| Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
| Flammability Rating | UL 94 V-0 |
| Qualification Standards | IEC 60529, IP65 |
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.544 kg | 1.2 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
