Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760193375 | IPQ-SMB-8P
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
InstaPATCH QUATTRO Surface Mount Box, 8-port, black, two module capacity
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Zone box |
| Product Brand | InstaPATCH® 360 |
General Specifications
| Application | Provide for the distribution of data and telecommunication signals |
| Color | Black |
| Mounting | Surface |
| Total Ports, quantity | 8 |
Dimensions
| Height | 22.61 mm | 0.89 in |
| Width | 175.26 mm | 6.9 in |
| Depth | 67.31 mm | 2.65 in |
Material Specifications
| Material Type | Powder coated steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.227 kg | 0.5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Zone box |
| Product Brand | InstaPATCH® 360 |
General Specifications
| Application | Provide for the distribution of data and telecommunication signals |
| Color | Black |
| Mounting | Surface |
| Total Ports, quantity | 8 |
Dimensions
| Height | 22.61 mm | 0.89 in |
| Width | 175.26 mm | 6.9 in |
| Depth | 67.31 mm | 2.65 in |
Material Specifications
| Material Type | Powder coated steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.227 kg | 0.5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
