760248526 | SMB-2P-270
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Surface Mount Box, universal, two ports, gray
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Surface mount box |
General Specifications
| Application | Used with KJ Series outlets with adapter | Used with M Series modular information outlet | Used with SL Series outlets |
| Color | Electrical gray |
| Mounting | Surface |
| Outlet Orientation | Flat |
| Port Marking Type | Icon |
| Total Ports, quantity | 2 |
Dimensions
| Height | 37.6 mm | 1.48 in |
| Width | 72.9 mm | 2.87 in |
| Depth | 101.8 mm | 4.008 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Environmental Specifications
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL | cUL US 1863 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.06 kg | 0.132 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Surface mount box |
General Specifications
| Application | Used with KJ Series outlets with adapter | Used with M Series modular information outlet | Used with SL Series outlets |
| Color | Electrical gray |
| Mounting | Surface |
| Outlet Orientation | Flat |
| Port Marking Type | Icon |
| Total Ports, quantity | 2 |
Dimensions
| Height | 37.6 mm | 1.48 in |
| Width | 72.9 mm | 2.87 in |
| Depth | 101.8 mm | 4.008 in |
Material Specifications
| Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
Environmental Specifications
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL | cUL US 1863 |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.06 kg | 0.132 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Engineering Drawing
Installation Instruction
Product Specification
Warranty
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
