Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Surface Mount Box, universal, two ports, light almond
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Surface mount box |
| Application | Used with KJ Series outlets with adapter | Used with M Series modular information outlet | Used with SL Series outlets |
| Color | Light almond |
| Mounting | Surface |
| Outlet Orientation | Flat |
| Port Marking Type | Icon |
| Total Ports, quantity | 2 |
| Height | 37.6 mm | 1.48 in |
| Width | 72.9 mm | 2.87 in |
| Depth | 101.8 mm | 4.008 in |
| Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
| Packaging quantity | 1 |
| Weight, net | 0.06 kg | 0.132 lb |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Surface mount box |
| Application | Used with KJ Series outlets with adapter | Used with M Series modular information outlet | Used with SL Series outlets |
| Color | Light almond |
| Mounting | Surface |
| Outlet Orientation | Flat |
| Port Marking Type | Icon |
| Total Ports, quantity | 2 |
| Height | 37.6 mm | 1.48 in |
| Width | 72.9 mm | 2.87 in |
| Depth | 101.8 mm | 4.008 in |
| Material Type | High-impact, flame retardant, thermoplastic, UL listed material |
| Environmental Space | Indoor |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
| Packaging quantity | 1 |
| Weight, net | 0.06 kg | 0.132 lb |