Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
EK5887-001 | CB-NNW1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Optic Connector box, indoor, white, no adapter
Features and Benefits
- designed for pre-terminated connectors or FIC in outdoor drop cable application
- accommodates industry standard SC adaptors in outdoor aerial ,wall-mounted or pole installation
- used for emergency repairs and maintenance, or urgent service turn-up requests
- supports figure-8 and 3mm drop cable, with option of 4.5mm-5mm outdoor drop cables
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber adapter enclosure |
| Product Series | CB |
General Specifications
| Adapters, quantity | 0 |
| Cable Sealing Type | Gel filled |
| Enclosure Color | White |
| Lock Type | Hinged with latches |
| Mounting | Wall |
Dimensions
| Height | 15 mm | 0.591 in |
| Width | 169 mm | 6.654 in |
| Depth | 33 mm | 1.299 in |
Dimension Drawing
| Click on image to enlarge. |
Material Specifications
| Material Type | Polypropylene plastic |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
| Environmental Space | Outdoor |
| Qualification Standards | IEC 60529, IP54 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber adapter enclosure |
| Product Series | CB |
General Specifications
| Adapters, quantity | 0 |
| Cable Sealing Type | Gel filled |
| Enclosure Color | White |
| Lock Type | Hinged with latches |
| Mounting | Wall |
Dimensions
| Height | 15 mm | 0.591 in |
| Width | 169 mm | 6.654 in |
| Depth | 33 mm | 1.299 in |
Dimension Drawing
| Click on image to enlarge. |
Material Specifications
| Material Type | Polypropylene plastic |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Operating Temperature | -40 ºC to +65 ºC (-40 ºF to +149 ºF) |
| Environmental Space | Outdoor |
| Qualification Standards | IEC 60529, IP54 |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
