Fiber Optic Entrance Cabinet, up to 10,368 ribbon fibers
Specifications
Features and Benefits
- Provides splicing, administration and storage for outside plant (OSP) and intrafacility cables (IFC)
- Offers a cost-effective, space-saving alternative to splicing on the fiber frame
- Cabinets are designed for deployment in a building equipment area
- Bend radius protection and discrete subunit routing paths ensure easy installation
- Can deploy high count of stranded or ribbon fiber cables
Specifications
Product classification
| Regional Availability | Australia/New Zealand | Latin America | North America |
| Product Type | Fiber entrance cabinet |
| Product Series | FEC |
General Specifications
| Access | Front |
| Cable Entry Location | Bottom | Top |
| Cable Exit Location | Side |
| Color | Putty white |
| Mounting | Wall |
| Splice Drawers, quantity | 36 |
| Splice Trays Included, quantity | 0 |
| Splicing Capacity Note | up to 10368 ribbon fibers |
| Splicing Capacity, maximum | 10368 |
Dimensions
| Height | 1575 mm | 62.008 in |
| Width | 813 mm | 32.008 in |
| Depth | 330 mm | 12.992 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Included | Grommets |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Australia/New Zealand | Latin America | North America |
| Product Type | Fiber entrance cabinet |
| Product Series | FEC |
General Specifications
| Access | Front |
| Cable Entry Location | Bottom | Top |
| Cable Exit Location | Side |
| Color | Putty white |
| Mounting | Wall |
| Splice Drawers, quantity | 36 |
| Splice Trays Included, quantity | 0 |
| Splicing Capacity Note | up to 10368 ribbon fibers |
| Splicing Capacity, maximum | 10368 |
Dimensions
| Height | 1575 mm | 62.008 in |
| Width | 813 mm | 32.008 in |
| Depth | 330 mm | 12.992 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Included | Grommets |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Video
FEC Installation
FEC Installation
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Video
FEC Installation
FEC Installation
Visio Stencil
Warranty
Other Ways to Browse
