MX6-BSPL-1440-D7
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
- North America
OMX® Splice Cabinet, up to 1440 fiber splices, exit down, black
Specifications
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber entrance cabinet |
| Product Brand | OMX600® |
| Product Series | OMX |
General Specifications
| Access | Front |
| Cable Entry Location | Bottom |
| Cable Exit Location | Bottom |
| Color | Black |
| Mounting | Raised floor |
| Splice Trays Included, quantity | 0 |
| Splicing Capacity Note | up to 5184 ribbon fibers |
| Splicing Capacity, maximum | 5184 |
Dimensions
| Height | 2134 mm | 84.016 in |
| Width | 600 mm | 23.622 in |
| Depth | 300 mm | 11.811 in |
Environmental Specifications
| Environmental Space | Indoor |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber entrance cabinet |
| Product Brand | OMX600® |
| Product Series | OMX |
General Specifications
| Access | Front |
| Cable Entry Location | Bottom |
| Cable Exit Location | Bottom |
| Color | Black |
| Mounting | Raised floor |
| Splice Trays Included, quantity | 0 |
| Splicing Capacity Note | up to 5184 ribbon fibers |
| Splicing Capacity, maximum | 5184 |
Dimensions
| Height | 2134 mm | 84.016 in |
| Width | 600 mm | 23.622 in |
| Depth | 300 mm | 11.811 in |
Environmental Specifications
| Environmental Space | Indoor |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
User Manual
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
Other Ways to Browse
