FDF Fiber Distribution Frame, empty, for holding up to 8 rear-load FDF panels
Features and Benefits
FDF-FIPSKELBAY : FIP Fiber Distribution Frame (FDF)
Dimensions: (HxWxD): 7’ x 23” x 15”
Frame includes the following:
(1) Network rack with front guard box (RAC-7A0498)
(1) 3” Rack guard box extension (HDW-100601)
(1) Lower cable trough (HxWxD): 6” x 31” x 8” (FDF-ACC261)
(2) Rear lacing panel for bay uprights (FDF-VELCROPNL-FRM)
(2) 5”W spacer panels with Velcro eyelets
(1) AC raceway strip without outlet (ACB-PWNB)
Dimensions: (HxWxD): 7’ x 23” x 15”
Frame includes the following:
(1) Network rack with front guard box (RAC-7A0498)
(1) 3” Rack guard box extension (HDW-100601)
(1) Lower cable trough (HxWxD): 6” x 31” x 8” (FDF-ACC261)
(2) Rear lacing panel for bay uprights (FDF-VELCROPNL-FRM)
(2) 5”W spacer panels with Velcro eyelets
(1) AC raceway strip without outlet (ACB-PWNB)
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Frame |
| Product Series | FDF |
General Specifications
| Access | Front | Rear |
| Color | Putty white |
| Growth Configuration | Unloaded |
Dimensions
| Height | 2133.6 mm | 84 in |
| Width | 914.4 mm | 36 in |
| Depth | 305 mm | 12.008 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Included | 5 in spacer panel on each side | Cable management |
| Packaging quantity | 1 |
| Packaging Type | Crate | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Frame |
| Product Series | FDF |
General Specifications
| Access | Front | Rear |
| Color | Putty white |
| Growth Configuration | Unloaded |
Dimensions
| Height | 2133.6 mm | 84 in |
| Width | 914.4 mm | 36 in |
| Depth | 305 mm | 12.008 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Included | 5 in spacer panel on each side | Cable management |
| Packaging quantity | 1 |
| Packaging Type | Crate | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Customer Drawing
Installation Instruction
Product Specification
User Manual
Warranty
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Warranty
Other Ways to Browse
