FDF Fiber Distribution Frame, empty, for holding up to 8 rear-load FDF panels with a total capacity of 1152 fibers
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Frame |
| Product Series | FDF |
General Specifications
| Access | Front | Rear |
| Color | Putty white |
| Growth Configuration | Unloaded |
Dimensions
| Height | 2133.6 mm | 84 in |
| Width | 660 mm | 25.984 in |
| Depth | 305 mm | 12.008 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Included | Cable management |
| Packaging quantity | 1 |
| Packaging Type | Crate | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Frame |
| Product Series | FDF |
General Specifications
| Access | Front | Rear |
| Color | Putty white |
| Growth Configuration | Unloaded |
Dimensions
| Height | 2133.6 mm | 84 in |
| Width | 660 mm | 25.984 in |
| Depth | 305 mm | 12.008 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Included | Cable management |
| Packaging quantity | 1 |
| Packaging Type | Crate | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
