OMX® Fiber Skeleton Bay, zone-4 rated, high density, 600 mm wide, putty white
Specifications
Specifications
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Frame |
| Product Brand | OMX600® |
| Product Series | OMX |
General Specifications
| Access | Front |
| Application | For use with OMX blocks |
| Color | Putty white |
| Growth Configuration | Unloaded |
| Mounting | Raised floor |
Dimensions
| Height | 2133.6 mm | 84 in |
| Width | 600 mm | 23.622 in |
| Depth | 300 mm | 11.811 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | Seismic rating, zone 4 |
Packaging and Weights
| Included | Cable management |
| Packaging quantity | 1 |
| Packaging Type | Crate | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Frame |
| Product Brand | OMX600® |
| Product Series | OMX |
General Specifications
| Access | Front |
| Application | For use with OMX blocks |
| Color | Putty white |
| Growth Configuration | Unloaded |
| Mounting | Raised floor |
Dimensions
| Height | 2133.6 mm | 84 in |
| Width | 600 mm | 23.622 in |
| Depth | 300 mm | 11.811 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
| Qualification Standards | Seismic rating, zone 4 |
Packaging and Weights
| Included | Cable management |
| Packaging quantity | 1 |
| Packaging Type | Crate | Pallet |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
