EG3896-000 | MX6-FMBL0RDA0030
Base Product: OMX-BLOCKS
- Available in:
- EMEA
- Latin America
- North America
OMX Fiber Termination Block with IFC cable, 96 SC/APC, singlemode, putty white, right, 30 meters, Stub tail at far end
Specifications
Specifications
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber patch block, with IFC cable |
| Product Brand | OMX600® |
| Product Series | OMX |
General Specifications
| Functionality | Patching |
| Application | Used in OMX-style frames only |
| Body Style | Right orientation |
| Cable Exit Location | Upward |
| Cable Type | IFC - Stranded |
| Color | Putty white |
| Color, front | Putty white |
| Growth Configuration | Fully loaded |
| Interface, front | SC/APC |
| Interface, rear | Stub tail |
| Rack Type | OMX |
| Shelf Movement | Hinged |
| Total Ports, quantity | 96 |
Dimensions
| Height | 373.126 mm | 14.69 in |
| Width | 203.2 mm | 8 in |
| Depth | 283.21 mm | 11.15 in |
| Cable Length | 30 m | 98.425 ft |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Optical Specifications
| Fiber Mode | Singlemode |
Packaging and Weights
| Packaging quantity | 1 |
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber patch block, with IFC cable |
| Product Brand | OMX600® |
| Product Series | OMX |
General Specifications
| Functionality | Patching |
| Application | Used in OMX-style frames only |
| Body Style | Right orientation |
| Cable Exit Location | Upward |
| Cable Type | IFC - Stranded |
| Color | Putty white |
| Color, front | Putty white |
| Growth Configuration | Fully loaded |
| Interface, front | SC/APC |
| Interface, rear | Stub tail |
| Rack Type | OMX |
| Shelf Movement | Hinged |
| Total Ports, quantity | 96 |
Dimensions
| Height | 373.126 mm | 14.69 in |
| Width | 203.2 mm | 8 in |
| Depth | 283.21 mm | 11.15 in |
| Cable Length | 30 m | 98.425 ft |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Optical Specifications
| Fiber Mode | Singlemode |
Packaging and Weights
| Packaging quantity | 1 |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
