OMX Fiber Termination Block, pre-terminated with pigtails, 96 FC/UPC, singlemode, putty white, right oriented
Specifications
Specifications
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber patch block |
| Product Brand | OMX600® |
| Product Series | OMX |
General Specifications
| Functionality | Patching |
| Application | Used in OMX-style frames only |
| Body Style | Right orientation |
| Color | Putty white |
| Color, front | Putty white |
| Growth Configuration | Fully loaded |
| Interface, front | FC/UPC |
| Rack Type | OMX |
| Shelf Movement | Hinged |
| Total Ports, quantity | 96 |
Dimensions
| Height | 373.126 mm | 14.69 in |
| Width | 203.2 mm | 8 in |
| Depth | 283.21 mm | 11.15 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Optical Specifications
| Fiber Mode | Singlemode |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber patch block |
| Product Brand | OMX600® |
| Product Series | OMX |
General Specifications
| Functionality | Patching |
| Application | Used in OMX-style frames only |
| Body Style | Right orientation |
| Color | Putty white |
| Color, front | Putty white |
| Growth Configuration | Fully loaded |
| Interface, front | FC/UPC |
| Rack Type | OMX |
| Shelf Movement | Hinged |
| Total Ports, quantity | 96 |
Dimensions
| Height | 373.126 mm | 14.69 in |
| Width | 203.2 mm | 8 in |
| Depth | 283.21 mm | 11.15 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Optical Specifications
| Fiber Mode | Singlemode |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
