FACT-ODF
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FACT® Optical Distribution Frame
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
The FACT® optical distribution frame (ODF) solution from CommScope is a compact, customizable, and fully front-accessible solution that maximizes usable density The FACT solution includes four modular frame versions utilizing intuitive clear cable routing and the ability to add adaptor packs, cabled modules, MPO modules and value-added modules. The FACT ODF system provides a flexible, reliable and cost-effective solution to your evolving network needs.
CommScope’s FACT frames are designed to meet todays and tomorrow’s high-density network needs. The FACT frame provides full front access to both sides of all connections in a compact, effective footprint. The frame ships in a lightweight, condensed kit for smooth handling, storage and transport. Installation can easily be completed by a single operator in under 30 minutes. FACT frames can be placed stand-alone or together and can be flooror wall-mounted side-by-side or back-to-back. Engineered bend control maintains superior optical performance during routing and easy access to components during installation and throughout the life of the frame. Cable attachment plates are integrated into the side ducts, and a range of accessories such as door kits, top and side panels, overlength storage bays, and extra cable attachment plates are also available.
AVAILABLE FOR CROSS-CONNECT OR INTERCONNECT APPLICATIONS
The FACT cross-connect frame is best-in-class for applications with a medium or high “moves, adds and changes” frequency (MAC-frequency). FACT cross-connect frames accommodate up to 2688 single LC connections and can be used in a single frame application or placed together. Multiple frame configurations can be used to suit space requirements and to ease access to cables during operation, maintenance and upgrades. For larger lineups, multiple FACT cross-connect frames can be deployed side-by-side. The interconnect FACT frame is typically used in a single frame application with lower MAC-frequency, offering superior density with 2880 single LC connections on a smaller footprint.
CommScope’s FACT frames are designed to meet todays and tomorrow’s high-density network needs. The FACT frame provides full front access to both sides of all connections in a compact, effective footprint. The frame ships in a lightweight, condensed kit for smooth handling, storage and transport. Installation can easily be completed by a single operator in under 30 minutes. FACT frames can be placed stand-alone or together and can be flooror wall-mounted side-by-side or back-to-back. Engineered bend control maintains superior optical performance during routing and easy access to components during installation and throughout the life of the frame. Cable attachment plates are integrated into the side ducts, and a range of accessories such as door kits, top and side panels, overlength storage bays, and extra cable attachment plates are also available.
AVAILABLE FOR CROSS-CONNECT OR INTERCONNECT APPLICATIONS
The FACT cross-connect frame is best-in-class for applications with a medium or high “moves, adds and changes” frequency (MAC-frequency). FACT cross-connect frames accommodate up to 2688 single LC connections and can be used in a single frame application or placed together. Multiple frame configurations can be used to suit space requirements and to ease access to cables during operation, maintenance and upgrades. For larger lineups, multiple FACT cross-connect frames can be deployed side-by-side. The interconnect FACT frame is typically used in a single frame application with lower MAC-frequency, offering superior density with 2880 single LC connections on a smaller footprint.
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Frame |
Product Brand | FACT® |
Product Series | FACT |
General Specifications
Access | Front |
Application | For use with FACT chassis |
Environmental Specifications
Environmental Space | Indoor |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Frame |
Product Brand | FACT® |
Product Series | FACT |
General Specifications
Access | Front |
Application | For use with FACT chassis |
Environmental Specifications
Environmental Space | Indoor |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse