FDF-ODF
Base Product
FDF Fiber Distribution Frame, empty
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
CommScope’sFDF Rear load frameis built to ensure commonality with patch cord routing, slack storage and fiber protection. It is shipped complete with enhanced front cable management, top and bottom troughs. Available accessories include interbay management panels (IMPs), rear slack storage, etc.
The FDF Rear load frames are typically used in cross-connect applications in which splicing is done in the vault or a designated off-frame splice area. Interbay management panels and end guards shown here are ordered and shipped separately. Preterminated rear load panels are shipped separately from the frame. One rear load frame can accommodate up to eight 8-inch panels. A 7-foot frame supports up to 1,152 terminations. Rear load FCM frames come equipped with unequal flange network type 4.5-inch guard box frame, 14-inch lower horizontal cable trough, front vertical cable guides, ground wire kit, and cable tie brackets. Rear load panels come equipped with rear fanning triangles and 8-inch rear doors.
The FDF Rear load frames are typically used in cross-connect applications in which splicing is done in the vault or a designated off-frame splice area. Interbay management panels and end guards shown here are ordered and shipped separately. Preterminated rear load panels are shipped separately from the frame. One rear load frame can accommodate up to eight 8-inch panels. A 7-foot frame supports up to 1,152 terminations. Rear load FCM frames come equipped with unequal flange network type 4.5-inch guard box frame, 14-inch lower horizontal cable trough, front vertical cable guides, ground wire kit, and cable tie brackets. Rear load panels come equipped with rear fanning triangles and 8-inch rear doors.
Specifications
Product classification
| Product Type | Frame |
| Product Series | FDF |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
Product classification
| Product Type | Frame |
| Product Series | FDF |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Environmental Specifications
| Environmental Space | Indoor |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse