FDF Interbay Management Panel 8 in Fiber Distribution Frame, 14 in trough, 11.5 ft IMP
Specifications
Product classification
Regional Availability | Latin America | North America |
Product Type | Interbay management panel |
Product Series | FDF |
General Specifications
Application | Used with FDF-style frames only |
Color | Putty white |
Dimensions
Height | 3510 mm | 138.189 in |
Width | 127 mm | 5 in |
Depth | 305 mm | 12.008 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Lower guard box | Through filler insert |
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Latin America | North America |
Product Type | Interbay management panel |
Product Series | FDF |
General Specifications
Application | Used with FDF-style frames only |
Color | Putty white |
Dimensions
Height | 3510 mm | 138.189 in |
Width | 127 mm | 5 in |
Depth | 305 mm | 12.008 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | Lower guard box | Through filler insert |
Packaging quantity | 1 |
Packaging Type | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse