Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760230102 | 360-imV-CNTRLR-AR
- Available in:
- Latin America
SYSTIMAX 360™ imVision® Controller
Specifications
Specifications
Product classification
| Regional Availability | Latin America |
| Portfolio | SYSTIMAX® |
| Product Type | Controller unit |
| Product Brand | iPatch® | imVision® |
General Specifications
| Color | Cool gray |
Dimensions
| Height | 81.28 mm | 3.2 in |
| Width | 19 mm | 0.748 in |
| Depth | 211.33 mm | 8.32 in |
Electrical Specifications
| Input Voltage | 100–240 Vac |
| Output Current at Voltage, continuous | 1.25 A @ 12 Vdc |
| Power Frequency | 50–60 Hz |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate | Steel |
Environmental Specifications
| Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | C-Tick | CE | GOST | KC | cUL |
Packaging and Weights
| Included | 16 in panel bus jumper | 7 ft patch cord | Forty-four position bus panel | Power supply, 1.25A @ 12 Vdc output, 100-240 Vac 50-60 Hz input |
| Packaging quantity | 1 |
| Weight, net | 1.288 kg | 2.84 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Latin America |
| Portfolio | SYSTIMAX® |
| Product Type | Controller unit |
| Product Brand | iPatch® | imVision® |
General Specifications
| Color | Cool gray |
Dimensions
| Height | 81.28 mm | 3.2 in |
| Width | 19 mm | 0.748 in |
| Depth | 211.33 mm | 8.32 in |
Electrical Specifications
| Input Voltage | 100–240 Vac |
| Output Current at Voltage, continuous | 1.25 A @ 12 Vdc |
| Power Frequency | 50–60 Hz |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate | Steel |
Environmental Specifications
| Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | C-Tick | CE | GOST | KC | cUL |
Packaging and Weights
| Included | 16 in panel bus jumper | 7 ft patch cord | Forty-four position bus panel | Power supply, 1.25A @ 12 Vdc output, 100-240 Vac 50-60 Hz input |
| Packaging quantity | 1 |
| Weight, net | 1.288 kg | 2.84 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Technical Publication
Video
imVision®: Infrastructure Management Made Easy
imVision®: Infrastructure Management Made Easy
Visio Stencil
Brochure
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Video
imVision®: Infrastructure Management Made Easy
imVision®: Infrastructure Management Made Easy
Visio Stencil
Other Ways to Browse
