Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760237879 | imV-CNTRL-RK-XT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
imVision Controller X Rack Extender Kit
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Controller unit |
| Product Brand | iPatch® | imVision® |
Electrical Specifications
| Input Voltage | 100–240 Vac |
Environmental Specifications
| Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Safety Standard | CE | RCM | UL |
Packaging and Weights
| Included | 13 ft panel bus jumper (two) | Forty-four position bus panel (two) |
| Packaging quantity | 1 |
| Weight, net | 1.134 kg | 2.5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Controller unit |
| Product Brand | iPatch® | imVision® |
Electrical Specifications
| Input Voltage | 100–240 Vac |
Environmental Specifications
| Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Safety Standard | CE | RCM | UL |
Packaging and Weights
| Included | 13 ft panel bus jumper (two) | Forty-four position bus panel (two) |
| Packaging quantity | 1 |
| Weight, net | 1.134 kg | 2.5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Declaration of Conformity
Product Specification
Brochure
Declaration of Conformity
Product Compliance Documentation
Product Specification
Other Ways to Browse
