Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760165621 | im-SYS-MGR-ENT-1K
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
imVision® System Manager Enterprise 1000
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Network controller software |
| Product Brand | iPatch® | imVision® |
General Specifications
| Standards | TIA/EIA 606-B |
Dimensions
| Height | 279.4 mm | 11 in |
| Width | 215.9 mm | 8.5 in |
Packaging and Weights
| Included | Certificate |
| Packaging quantity | 1 |
| Weight, net | 0.091 kg | 0.2 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Network controller software |
| Product Brand | iPatch® | imVision® |
General Specifications
| Standards | TIA/EIA 606-B |
Dimensions
| Height | 279.4 mm | 11 in |
| Width | 215.9 mm | 8.5 in |
Packaging and Weights
| Included | Certificate |
| Packaging quantity | 1 |
| Weight, net | 0.091 kg | 0.2 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
User Manual
Video
imVision®: Infrastructure Management Made Easy
imVision®: Infrastructure Management Made Easy
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
User Manual
Video
imVision®: Infrastructure Management Made Easy
imVision®: Infrastructure Management Made Easy
Other Ways to Browse
