760252854 | CPCE-1
- Available in:
- North America
Constellation™ Enclosure, secure equipment enclosure providing 5RU of 19 inch rack space as well as 0RU accommodations for Propel and G2 modules.
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Enclosure |
| Product Brand | Constellation™ |
General Specifications
| Color | Putty white |
| Mounting | Ceiling | Rod |
Dimensions
| Height | 327.7 mm | 12.902 in |
| Width | 604.5 mm | 23.799 in |
| Depth | 604.5 mm | 23.799 in |
| Length | 604.5 m | 1983.268 ft |
Material Specifications
| Material Type | Aluminum |
Environmental Specifications
| Operating Temperature | -20 °C to +50 °C (-4 °F to +122 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Environmental Space | Indoor |
| Safety Standard | IEC 62368-1 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Enclosure |
| Product Brand | Constellation™ |
General Specifications
| Color | Putty white |
| Mounting | Ceiling | Rod |
Dimensions
| Height | 327.7 mm | 12.902 in |
| Width | 604.5 mm | 23.799 in |
| Depth | 604.5 mm | 23.799 in |
| Length | 604.5 m | 1983.268 ft |
Material Specifications
| Material Type | Aluminum |
Environmental Specifications
| Operating Temperature | -20 °C to +50 °C (-4 °F to +122 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Environmental Space | Indoor |
| Safety Standard | IEC 62368-1 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Design Guidelines
Product Specification
Video
Constellation installation overview
Constellation installation overview
Application Guide
Design Guidelines
Product Compliance Documentation
Product Specification
Video
Constellation installation overview
Constellation installation overview
Other Ways to Browse
