Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760252855 | CPCB-1
- Available in:
- North America
Constellation™ Powered Backplane power conditioning component mounts to the CPCE-1, for managing the transition, with power service outlets in 110 VAC, 48 VDC, and 24 VDC form
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Backplane |
| Product Brand | Constellation™ |
General Specifications
| Color | Putty white |
Dimensions
| Height | 256 mm | 10.079 in |
| Width | 560.8 mm | 22.079 in |
| Depth | 166.8 mm | 6.567 in |
Electrical Specifications
| Output Power, maximum | 1 kW |
| Output Voltage | 48 Vdc |
Material Specifications
| Material Type | Aluminum |
Environmental Specifications
| Operating Temperature | -20 °C to +50 °C (-4 °F to +122 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Environmental Space | Indoor |
| Safety Standard | IEC 62368-1 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Backplane |
| Product Brand | Constellation™ |
General Specifications
| Color | Putty white |
Dimensions
| Height | 256 mm | 10.079 in |
| Width | 560.8 mm | 22.079 in |
| Depth | 166.8 mm | 6.567 in |
Electrical Specifications
| Output Power, maximum | 1 kW |
| Output Voltage | 48 Vdc |
Material Specifications
| Material Type | Aluminum |
Environmental Specifications
| Operating Temperature | -20 °C to +50 °C (-4 °F to +122 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Environmental Space | Indoor |
| Safety Standard | IEC 62368-1 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Design Guidelines
Product Specification
Video
Constellation installation overview
Constellation installation overview
Design Guidelines
Product Compliance Documentation
Product Specification
Video
Constellation installation overview
Constellation installation overview
Other Ways to Browse
