Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760254285 | CPCX-12
- Available in:
- North America
Constellation™ Power Transmitter Chassis, capable of energizing up to ten enclosures with management module that provides remote access/monitoring/control of the Constellation power delivery system
Features and Benefits
- Delivers 10x power and 5x distance over traditional systems
- Modular system for reliability and expansion
- Hot swappable transmitters and power supplies
- TCP/IP Lan interface w/SNMP support
- Commscope GUI for management and support
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Power source |
| Product Brand | Constellation™ |
General Specifications
| Color | Black |
| Rack Units | 2 |
| Standards | CISPR 32 IEC/EN 55032 | EN 300 386 v2.1.1 | EN 50121-4 | FCC Part 15B Class A |
Dimensions
| Height | 88.9 mm | 3.5 in |
| Width | 449.35 mm | 17.691 in |
| Depth | 493.7 mm | 19.437 in |
| Length | 493.7 m | 1619.751 ft |
Electrical Specifications
| Input Voltage | 100–277 Vac |
| Output Current, maximum | 16 A |
| Output Power, maximum | 12 kW |
| Output Voltage | 336 Vdc |
Material Specifications
| Material Type | Powder coated steel |
Environmental Specifications
| Operating Temperature | -20 °C to +50 °C (-4 °F to +122 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Environmental Space | Indoor |
| Safety Standard | IEC 62368-1 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Power source |
| Product Brand | Constellation™ |
General Specifications
| Color | Black |
| Rack Units | 2 |
| Standards | CISPR 32 IEC/EN 55032 | EN 300 386 v2.1.1 | EN 50121-4 | FCC Part 15B Class A |
Dimensions
| Height | 88.9 mm | 3.5 in |
| Width | 449.35 mm | 17.691 in |
| Depth | 493.7 mm | 19.437 in |
| Length | 493.7 m | 1619.751 ft |
Electrical Specifications
| Input Voltage | 100–277 Vac |
| Output Current, maximum | 16 A |
| Output Power, maximum | 12 kW |
| Output Voltage | 336 Vdc |
Material Specifications
| Material Type | Powder coated steel |
Environmental Specifications
| Operating Temperature | -20 °C to +50 °C (-4 °F to +122 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Environmental Space | Indoor |
| Safety Standard | IEC 62368-1 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Design Guidelines
Installation Instruction
Product Specification
Video
Constellation installation overview
Constellation installation overview
Design Guidelines
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Constellation installation overview
Constellation installation overview
Other Ways to Browse
