Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760254287 | CPM-3K
- Available in:
- North America
Constellation™ Transmitter Power Module, 3 kW module that provides the CPCX-12 with up to 12 kW of capacity
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Power supply |
| Product Brand | Constellation™ |
General Specifications
| Color | Black |
| Standards | CISPR 32 IEC/EN 55032 | EN 300 386 v2.1.1 | EN 50121-4 | FCC Part 15B Class A |
Dimensions
| Height | 41.5 mm | 1.634 in |
| Width | 109 mm | 4.291 in |
| Depth | 327 mm | 12.874 in |
| Length | 327 m | 1072.835 ft |
Electrical Specifications
| Output Current, maximum | 1.8 A |
| Output Voltage | 336 Vdc |
Material Specifications
| Material Type | Aluminum |
Environmental Specifications
| Operating Temperature | -20 °C to +50 °C (-4 °F to +122 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Environmental Space | Indoor |
| Safety Standard | IEC 62368-1 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Power supply |
| Product Brand | Constellation™ |
General Specifications
| Color | Black |
| Standards | CISPR 32 IEC/EN 55032 | EN 300 386 v2.1.1 | EN 50121-4 | FCC Part 15B Class A |
Dimensions
| Height | 41.5 mm | 1.634 in |
| Width | 109 mm | 4.291 in |
| Depth | 327 mm | 12.874 in |
| Length | 327 m | 1072.835 ft |
Electrical Specifications
| Output Current, maximum | 1.8 A |
| Output Voltage | 336 Vdc |
Material Specifications
| Material Type | Aluminum |
Environmental Specifications
| Operating Temperature | -20 °C to +50 °C (-4 °F to +122 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Environmental Space | Indoor |
| Safety Standard | IEC 62368-1 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Design Guidelines
Product Specification
Technical Publication
Video
Constellation installation overview
Constellation installation overview
Design Guidelines
Product Compliance Documentation
Product Specification
Technical Publication
Video
Constellation installation overview
Constellation installation overview
Other Ways to Browse
