Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760254288 | CTX-6
- Available in:
- North America
Constellation™ Transmitter Card, 600 W, fault managed power delivery card interface between the CPCX-12 and the power delivery cabling. Up to 24 can be loaded into the CPCX-12
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Power transmitter card |
| Product Brand | Constellation™ |
General Specifications
| Color | Gray |
| Rack Units | 1 |
| Standards | CISPR 32 IEC/EN 55032 | EN 300 386 v2.1.1 | EN 50121-4 | FCC Part 15B Class A |
Dimensions
| Height | 14.48 mm | 0.57 in |
| Width | 38.2 mm | 1.504 in |
| Depth | 338.9 mm | 13.343 in |
| Length | 338.9 m | 1111.877 ft |
Electrical Specifications
| Output Current, maximum | 3 A |
| Output Power, maximum | 600 W |
| Output Voltage | 336 Vdc |
Material Specifications
| Material Type | Molded plastic |
Environmental Specifications
| Operating Temperature | -20 °C to +50 °C (-4 °F to +122 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Environmental Space | Indoor |
| Safety Standard | IEC 62368-1 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Power transmitter card |
| Product Brand | Constellation™ |
General Specifications
| Color | Gray |
| Rack Units | 1 |
| Standards | CISPR 32 IEC/EN 55032 | EN 300 386 v2.1.1 | EN 50121-4 | FCC Part 15B Class A |
Dimensions
| Height | 14.48 mm | 0.57 in |
| Width | 38.2 mm | 1.504 in |
| Depth | 338.9 mm | 13.343 in |
| Length | 338.9 m | 1111.877 ft |
Electrical Specifications
| Output Current, maximum | 3 A |
| Output Power, maximum | 600 W |
| Output Voltage | 336 Vdc |
Material Specifications
| Material Type | Molded plastic |
Environmental Specifications
| Operating Temperature | -20 °C to +50 °C (-4 °F to +122 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Environmental Space | Indoor |
| Safety Standard | IEC 62368-1 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Design Guidelines
Product Specification
Technical Publication
Video
Constellation installation overview
Constellation installation overview
Design Guidelines
Product Compliance Documentation
Product Specification
Technical Publication
Video
Constellation installation overview
Constellation installation overview
Other Ways to Browse
