Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760254290 | CABLE-PWR-SAFD-L620P
- Available in:
- North America
Constellation™ Power Supply Cord, AC, Saf-D-Grid® to L620P power cable
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Power cable assembly |
| Product Brand | Constellation™ |
Environmental Specifications
| Operating Temperature | -20 °C to +50 °C (-4 °F to +122 °F) |
| Environmental Space | Indoor |
| Safety Standard | IEC 62368-1 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Power cable assembly |
| Product Brand | Constellation™ |
Environmental Specifications
| Operating Temperature | -20 °C to +50 °C (-4 °F to +122 °F) |
| Environmental Space | Indoor |
| Safety Standard | IEC 62368-1 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Design Guidelines
Product Specification
Video
Constellation installation overview
Constellation installation overview
Design Guidelines
Product Compliance Documentation
Product Specification
Video
Constellation installation overview
Constellation installation overview
Other Ways to Browse
