Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760254294 | CTX-CBL-10
- Available in:
- North America
Constellation™ Power Interconnection Lead, 10 feet, connecting CTX-6 and the Power Transition Panel
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Power cable |
| Product Brand | Constellation™ |
General Specifications
| Color | White |
Dimensions
| Length | 3.05 m | 10.007 ft |
Environmental Specifications
| Operating Temperature | -20 °C to +50 °C (-4 °F to +122 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 6 |
Product classification
| Regional Availability | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Power cable |
| Product Brand | Constellation™ |
General Specifications
| Color | White |
Dimensions
| Length | 3.05 m | 10.007 ft |
Environmental Specifications
| Operating Temperature | -20 °C to +50 °C (-4 °F to +122 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 6 |
Documentation & Downloads
Design Guidelines
Product Specification
Video
Constellation installation overview
Constellation installation overview
Design Guidelines
Product Compliance Documentation
Product Specification
Video
Constellation installation overview
Constellation installation overview
Other Ways to Browse
