Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760254642 | PM500-COVER
- Available in:
- North America
Constellation™ optional blanking cover for unused power supply bays in CPCX-12
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Blanking cover |
| Product Brand | Constellation™ |
General Specifications
| Color | Putty white |
| Standards | CISPR 32 IEC/EN 55032 | EN 300 386 v2.1.1 | EN 50121-4 | FCC Part 15B Class A |
Dimensions
| Height | 43 mm | 1.693 in |
| Width | 109 mm | 4.291 in |
| Depth | 15 mm | 0.591 in |
Material Specifications
| Material Type | Powder coated steel |
Environmental Specifications
| Operating Temperature | -20 °C to +50 °C (-4 °F to +122 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Environmental Space | Indoor |
| Safety Standard | IEC 62368-1 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Blanking cover |
| Product Brand | Constellation™ |
General Specifications
| Color | Putty white |
| Standards | CISPR 32 IEC/EN 55032 | EN 300 386 v2.1.1 | EN 50121-4 | FCC Part 15B Class A |
Dimensions
| Height | 43 mm | 1.693 in |
| Width | 109 mm | 4.291 in |
| Depth | 15 mm | 0.591 in |
Material Specifications
| Material Type | Powder coated steel |
Environmental Specifications
| Operating Temperature | -20 °C to +50 °C (-4 °F to +122 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Relative Humidity | 5%–95%, non-condensing |
| Environmental Space | Indoor |
| Safety Standard | IEC 62368-1 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Design Guidelines
Product Specification
Technical Publication
Video
Constellation installation overview
Constellation installation overview
Design Guidelines
Product Compliance Documentation
Product Specification
Technical Publication
Video
Constellation installation overview
Constellation installation overview
Other Ways to Browse
