Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Hybrid Ultra Low Loss (ULL) Singlemode G.657.A2 MPO8 (Pinned) to Unconnectorized , 2 Pair 16AWG Constellation Trunk Cable Assembly, 8-Fiber, Plenum
Configure and display product variants of UGGQXUCY8 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
| Regional Availability | Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Hybrid cable assembly | 2-pair |
| Product Brand | SYSTIMAX ULL |
| Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
| Conductor Capacitance | 75.459 pF/m | 23 pF/ft |
| Conductor Resistance | 14.698 ohms/km | 4.48 ohms/kft |
| Conductor Type | 16 AWG | Stranded |
| Conductors, quantity | 4 |
| Conductor Pairs, quantity | 2 |
| Connector A, quantity | 1 |
| Color, boot A | Gray |
| Color, connector A | Green |
| Construction Type | Hybrid standard trunk |
| Furcation Color | Yellow |
| Interface, Connector A | MPO-08/APC Male |
| Jacket Color | Yellow |
| Polarity | Method B Enhanced (ULL) |
| Fibers per Subunit, quantity | 8 |
| Total Fibers, quantity | 8 |
| Breakout Length | 24 in | 72 in |
| Cable Assembly Length Range (m) | 10 – 999 |
| Cable Assembly Length Range (ft) | 33 – 999 |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Indoor | Plenum |
| Qualification Standards | GR-3108 class 4 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Asia | Australia/New Zealand | China | Europe | India | Latin America | Middle East/Africa | North America |
| Portfolio | CommScope® |
| Product Type | Hybrid cable assembly | 2-pair |
| Product Brand | SYSTIMAX ULL |
| Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
| Conductor Capacitance | 75.459 pF/m | 23 pF/ft |
| Conductor Resistance | 14.698 ohms/km | 4.48 ohms/kft |
| Conductor Type | 16 AWG | Stranded |
| Conductors, quantity | 4 |
| Conductor Pairs, quantity | 2 |
| Connector A, quantity | 1 |
| Color, boot A | Gray |
| Color, connector A | Green |
| Construction Type | Hybrid standard trunk |
| Furcation Color | Yellow |
| Interface, Connector A | MPO-08/APC Male |
| Jacket Color | Yellow |
| Polarity | Method B Enhanced (ULL) |
| Fibers per Subunit, quantity | 8 |
| Total Fibers, quantity | 8 |
| Breakout Length | 24 in | 72 in |
| Cable Assembly Length Range (m) | 10 – 999 |
| Cable Assembly Length Range (ft) | 33 – 999 |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A2, TeraSPEED® |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature Note | Specification applicable to non-terminated bulk fiber cable |
| Environmental Space | Indoor | Plenum |
| Qualification Standards | GR-3108 class 4 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |