Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: CS44Z
CS44Z1 Cable, category 6A, 4 pair, F/UTP, LSZH, 23 AWG, 305 m reel, violet
Regional Availability | Asia | Australia/New Zealand | Latin America |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
Product Series | 640 Series |
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | F/UTP (shielded) |
Conductor Type, singles | Solid |
Jacket Color | Violet |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class EA |
Cable Length | 304.8 m | 1000 ft |
Diameter Over Insulated Conductor | 1.140 mm | 0.0449 in |
Conductor Gauge, singles | 23 AWG |
Click on image to enlarge. |
Characteristic Impedance | 100 ohm |
Characteristic Impedance Tolerance | ±15 ohm |
dc Resistance, maximum | 7.8 ohms/100 m | 2.377 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 500 MHz |
Nominal Velocity of Propagation (NVP) | 69 % |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Segregation Class | c |
Conductor Material | Bare copper |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Operating Temperature | -20 °C to +75 °C (-4 °F to +167 °F) |
Acid Gas Test Method | IEC 60754-2 |
EN50575 CPR Cable EuroClass Fire Performance | No Rating |
Temperature Rating, UL | 75 °C | 167.000 °F |
Flame Test Method | IEC 60332-1 |
Smoke Test Method | IEC 61034-2 |
Cable weight | 60.107 kg/km | 40.39 lb/kft |
Packaging Type | Reel |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | Latin America |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
Product Series | 640 Series |
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | F/UTP (shielded) |
Conductor Type, singles | Solid |
Jacket Color | Violet |
Pairs, quantity | 4 |
Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class EA |
Cable Length | 304.8 m | 1000 ft |
Diameter Over Insulated Conductor | 1.140 mm | 0.0449 in |
Conductor Gauge, singles | 23 AWG |
Characteristic Impedance | 100 ohm |
Characteristic Impedance Tolerance | ±15 ohm |
dc Resistance, maximum | 7.8 ohms/100 m | 2.377 ohms/100 ft |
Delay Skew, maximum | 45 ns |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 500 MHz |
Nominal Velocity of Propagation (NVP) | 69 % |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Segregation Class | c |
Conductor Material | Bare copper |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Operating Temperature | -20 °C to +75 °C (-4 °F to +167 °F) |
Acid Gas Test Method | IEC 60754-2 |
EN50575 CPR Cable EuroClass Fire Performance | No Rating |
Temperature Rating, UL | 75 °C | 167.000 °F |
Flame Test Method | IEC 60332-1 |
Smoke Test Method | IEC 61034-2 |
Cable weight | 60.107 kg/km | 40.39 lb/kft |
Packaging Type | Reel |
Click on image to enlarge. |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |