Category 6A Copper Cable, 4 pair, FTP, LSFRZH, 23 AWG, 1000 ft reel
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Latin America | 
| Portfolio | NETCONNECT® | 
| Product Type | Twisted pair cable | 
| Product Series | 640 Series | 
General Specifications
| ANSI/TIA Category | 6A | 
| Cable Component Type | Horizontal | 
| Cable Type | F/UTP (shielded) | 
| Conductor Type, singles | Solid | 
| Conductors, quantity | 8 | 
| Jacket Color | White | 
| Pairs, quantity | 4 | 
| Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class EA | 
Dimensions
| Cable Length | 304.8 m | 1000 ft | 
| Diameter Over Jacket, nominal | 7.595 mm | 0.299 in | 
| Conductor Gauge, singles | 23 AWG | 
Electrical Specifications
| Nominal Velocity of Propagation (NVP) | 65 % | 
| Operating Voltage, maximum | 80 V | 
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A | 
| Segregation Class | c | 
Material Specifications
| Conductor Material | Bare copper | 
| Insulation Material | Polyolefin | 
| Jacket Material | Low Smoke Fire Retardant Zero Halogen (LSFRZH) | 
| Shield (Tape) Material | Aluminum/Polyester | 
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb | 
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (-32 °F to +140 °F) | 
| Operating Temperature | -20 °C to +75 °C (-4 °F to +167 °F) | 
| Acid Gas Test Method | IEC 60754-2 | 
| EN50575 CPR Cable EuroClass Fire Performance | Dca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s2 | 
| EN50575 CPR Cable EuroClass Droplets Rating | d2 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a1 | 
| Flame Test Method | EN 50399 | IEC 60332-3-25 | 
| Smoke Test Method | IEC 61034-2 | 
Packaging and Weights
| Packaging Type | Reel | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Latin America | 
| Portfolio | NETCONNECT® | 
| Product Type | Twisted pair cable | 
| Product Series | 640 Series | 
General Specifications
| ANSI/TIA Category | 6A | 
| Cable Component Type | Horizontal | 
| Cable Type | F/UTP (shielded) | 
| Conductor Type, singles | Solid | 
| Conductors, quantity | 8 | 
| Jacket Color | White | 
| Pairs, quantity | 4 | 
| Transmission Standards | ANSI/TIA-568.2-D | CENELEC EN 50288-6-1 | ISO/IEC 11801 Class EA | 
Dimensions
| Cable Length | 304.8 m | 1000 ft | 
| Diameter Over Jacket, nominal | 7.595 mm | 0.299 in | 
| Conductor Gauge, singles | 23 AWG | 
Electrical Specifications
| Nominal Velocity of Propagation (NVP) | 65 % | 
| Operating Voltage, maximum | 80 V | 
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A | 
| Segregation Class | c | 
Material Specifications
| Conductor Material | Bare copper | 
| Insulation Material | Polyolefin | 
| Jacket Material | Low Smoke Fire Retardant Zero Halogen (LSFRZH) | 
| Shield (Tape) Material | Aluminum/Polyester | 
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb | 
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (-32 °F to +140 °F) | 
| Operating Temperature | -20 °C to +75 °C (-4 °F to +167 °F) | 
| Acid Gas Test Method | IEC 60754-2 | 
| EN50575 CPR Cable EuroClass Fire Performance | Dca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s2 | 
| EN50575 CPR Cable EuroClass Droplets Rating | d2 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a1 | 
| Flame Test Method | EN 50399 | IEC 60332-3-25 | 
| Smoke Test Method | IEC 61034-2 | 
Packaging and Weights
| Packaging Type | Reel | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Declaration of Performance
Product Specification
Technical Publication
Visio Stencil
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Declaration of Performance
Product Compliance Documentation
Product Specification
Product Sustainability
Technical Publication
Visio Stencil
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    