760122655 | 2291B SLT C6A 4/23 F/UTP R1000
Base Product: 2291B
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
GigaSPEED X10D® 2291B ETL Verified Category 6A F/UTP Cable, plenum, slate jacket, 4 pair count, 1000 ft (305 m) length, reel
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | SYSTIMAX® | 
| Product Type | Twisted pair cable | 
| Product Brand | GigaSPEED X10D® | 
General Specifications
| Product Number | 2291B | 
| ANSI/TIA Category | 6A | 
| Cable Component Type | Horizontal | 
| Cable Type | F/UTP (shielded) | 
| Conductor Type, singles | Solid | 
| Conductors, quantity | 8 | 
| Drain Wire Type | Solid | 
| Jacket Color | Slate | 
| Pairs, quantity | 4 | 
| Separator Type | Isolator | 
| Transmission Standards | ANSI/TIA-568.2-D | 
Dimensions
| Cable Length | 304.8 m | 1000 ft | 
| Diameter Over Jacket, nominal | 7.01 mm | 0.276 in | 
| Jacket Thickness | 0.457 mm | 0.018 in | 
| Conductor Gauge, singles | 23 AWG | 
| Drain Wire Gauge | 26 AWG | 
Cross Section Drawing
| Click on image to enlarge. | 
Electrical Specifications
| dc Resistance Unbalance, maximum | 4 % | 
| dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft | 
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc | 
| LP (Limited Power) Rating | 0.8 A | 
| Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz | 
| Nominal Velocity of Propagation (NVP) | 70 % | 
| Operating Frequency, maximum | 500 MHz | 
| Operating Voltage, maximum | 80 V | 
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A | 
| Safety Voltage Rating | 300 V | 
Material Specifications
| Conductor Material | Bare copper | 
| Drain Wire Material | Tinned copper | 
| Insulation Material | FEP | 
| Jacket Material | PVC | 
| Separator Material | FEP | 
| Shield (Tape) Material | Aluminum/Poly | 
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb | 
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) | 
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Environmental Space | Plenum | 
| Temperature Rating, ETL | 105 °C | 221 °F | 
| Temperature Rating, UL | 105 °C | 221 °F | 
| Flame Test Method | CMP/FT6 | 
| Smoke Test Method | CMP/FT6 | 
Packaging and Weights
| Cable weight | 58.038 kg/km | 39 lb/kft | 
| Packaging Type | Reel | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | SYSTIMAX® | 
| Product Type | Twisted pair cable | 
| Product Brand | GigaSPEED X10D® | 
General Specifications
| Product Number | 2291B | 
| ANSI/TIA Category | 6A | 
| Cable Component Type | Horizontal | 
| Cable Type | F/UTP (shielded) | 
| Conductor Type, singles | Solid | 
| Conductors, quantity | 8 | 
| Drain Wire Type | Solid | 
| Jacket Color | Slate | 
| Pairs, quantity | 4 | 
| Separator Type | Isolator | 
| Transmission Standards | ANSI/TIA-568.2-D | 
Dimensions
| Cable Length | 304.8 m | 1000 ft | 
| Diameter Over Jacket, nominal | 7.01 mm | 0.276 in | 
| Jacket Thickness | 0.457 mm | 0.018 in | 
| Conductor Gauge, singles | 23 AWG | 
| Drain Wire Gauge | 26 AWG | 
Cross Section Drawing
| Click on image to enlarge. | 
Electrical Specifications
| dc Resistance Unbalance, maximum | 4 % | 
| dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft | 
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc | 
| LP (Limited Power) Rating | 0.8 A | 
| Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz | 
| Nominal Velocity of Propagation (NVP) | 70 % | 
| Operating Frequency, maximum | 500 MHz | 
| Operating Voltage, maximum | 80 V | 
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A | 
| Safety Voltage Rating | 300 V | 
Material Specifications
| Conductor Material | Bare copper | 
| Drain Wire Material | Tinned copper | 
| Insulation Material | FEP | 
| Jacket Material | PVC | 
| Separator Material | FEP | 
| Shield (Tape) Material | Aluminum/Poly | 
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb | 
Environmental Specifications
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) | 
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) | 
| Environmental Space | Plenum | 
| Temperature Rating, ETL | 105 °C | 221 °F | 
| Temperature Rating, UL | 105 °C | 221 °F | 
| Flame Test Method | CMP/FT6 | 
| Smoke Test Method | CMP/FT6 | 
Packaging and Weights
| Cable weight | 58.038 kg/km | 39 lb/kft | 
| Packaging Type | Reel | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Calculator
Product Specification
Technical Publication
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Calculator
Product Compliance Documentation
Product Specification
Product Sustainability
Technical Publication
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                                                                                    