Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
407728427 | D914
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Replacement Blade EverSharp 110
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Tool accessory |
General Specifications
| Product Design | Copper Connectivity |
| Termination Type | Punchdown |
Dimensions
| Height | 152.4 mm | 6 in |
| Width | 38.1 mm | 1.5 in |
| Depth | 25.4 mm | 1 in |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Tool accessory |
General Specifications
| Product Design | Copper Connectivity |
| Termination Type | Punchdown |
Dimensions
| Height | 152.4 mm | 6 in |
| Width | 38.1 mm | 1.5 in |
| Depth | 25.4 mm | 1 in |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Customer Drawing
Installation Instruction
Product Specification
Warranty
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
